Download document () of 20

196006
Model code: XLSR4148

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1400 x 800mm, IP42, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196006
EAN
9008790951749
Product Length/Depth
39 mm
Product Height
1307 mm
Product Width
707 mm
Product Weight
15.78 kg
Compliances
RoHS conform
Model Code
XLSR4148

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
40 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.