Download document () of 20

196048
Model code: XLSD3D18135

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, two wings, HxW = 1800 x 1350mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196048
EAN
9008790952128
Product Length/Depth
50 mm
Product Height
1740 mm
Product Width
695 mm
Product Weight
44.6 kg
Compliances
RoHS conform
Model Code
XLSD3D18135

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.