Download document () of 20

196110
Model code: XLSD5GD1611

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, two wings, HxW = 1600 x 1100mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196110
EAN
9008790952722
Product Length/Depth
50 mm
Product Height
1540 mm
Product Width
570 mm
Product Weight
33.7 kg
Compliances
RoHS conform
Model Code
XLSD5GD1611

Product specifications

Features
EMC-version
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.