Download document () of 20

196167
Model code: XLST4858

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP42, for WxD = 850 x 800mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196167
EAN
9008790953293
Product Length/Depth
81 mm
Product Height
682 mm
Product Width
757 mm
Product Weight
10.57 kg
Compliances
RoHS conform
Model Code
XLST4858

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.