Download document () of 20

196205
Model code: XLASRW6

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=600

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196205
EAN
9008790953651
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
491 mm
Product Weight
0.42 kg
Compliances
RoHS conform
Model Code
XLASRW6

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
600 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.