Download document () of 20

196228
Model code: XLPO8

Eaton xEnergy Light LV systems LV switchgear. Separation, ACB/MCCB module, width 800mm

List price EUR1304.08

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196228
EAN
9008790953866
Product Length/Depth
500 mm
Product Height
500 mm
Product Width
720 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XLPO8

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
7037
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Plastic
Suitable for
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b
Internal separation form 2a
Internal separation form 3a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.