Download document () of 20

196334
Model code: XLMFGC16

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, HxW= 100 x 600mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196334
EAN
9008790954573
Product Length/Depth
40 mm
Product Height
98 mm
Product Width
523 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XLMFGC16

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.