Download document () of 20

196386
Model code: XLMMSH154

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 150 x 400mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196386
EAN
9008790955075
Product Length/Depth
72 mm
Product Height
144 mm
Product Width
299.5 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XLMMSH154

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.