Download document () of 20

196396
Model code: XLMMSH36

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 300 x 600mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196396
EAN
9008790955174
Product Length/Depth
72 mm
Product Height
294 mm
Product Width
499.5 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
XLMMSH36

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.