Download document () of 20

1965639
Model code: HJ5948

Eaton Systeem 55 LV systems Final Distribution Boards. System 55 44mm connecting piece

General Specifications

Product Name
Eaton Systeem 55 mounting part
Catalog Number
1965639
EAN
8711426956889
Product Length/Depth
175 mm
Product Height
15 mm
Product Width
100 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Model Code
HJ5948

Product specifications

Special features
Accessories and fittings Coupler For connecting cabinets with mutually identical gate openings Ensures proper sealing of the coupled ports Door opening 44 mm
Type
Accessories and fittings
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification