Download document () of 20

197068
Model code: LS-11-SW/P

Eaton Moeller® series LS Position switches, Roller plunger, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form C LS-11-SW/P

General Specifications

Product Name
Eaton Moeller® series LS Safety position switch
Catalog Number
197068
EAN
4015080894025
Product Length/Depth
33.5 mm
Product Height
86 mm
Product Width
31 mm
Product Weight
0.057 kg
Certifications
IEC/EN 60947
UL Listed
CSA certified
CSA-C22.2 No. 14
UL 508
CSA File No.: 012528
CSA Class No.: 3211-03
IEC/EN 60947-5
UL File No.: E29184
UL Category Control No.: NKCR
CE marking
Model Code
LS-11-SW/P

Export product specification