Download document () of 20

197495
Model code: DA1-34046FB-B20C

Eaton DA1 Frequency inverter, 400 V AC, 3-phase, 46 A, 22 kW, IP20/NEMA 0, Radio interference suppression filter, Additional PCB protection, FS4

List price €3,320.47

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197495
EAN
4015081940707
Product Length/Depth
241 mm
Product Height
419 mm
Product Width
173 mm
Product Weight
9.2 kg
Certifications
UL 508C
IEC/EN61800-5
RoHS, ISO 9001
IEC/EN 61800-2
UL File No.: E172143
CUL
UL report applies to both US and Canada
IEC/EN61800-3
Safety: EN 61800-5-1: 2003
UL
CE
EAC
RCM
UkrSEPRO
Certified by UL for use in Canada
UL Category Control No.: NMMS, NMMS7
IEC/EN 61800-3
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-34046FB-B20C

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
Control unit
IGBT inverter
Breaking resistance
Radio interference suppression filter
Brake chopper
Additional PCB protection
PC connection
OLED display
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DX-NET-SWD1 SmartWire DT module
Yes
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
Optional: Vector control with feedback (CLV)
Frame size
FS4
Altitude
Max. 4000 m
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
31.87 kVA
Apparent power at 480 V
38.24 kVA
Assigned motor current IM at 400 V, 50 Hz, 150% overload
46 A
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
780 VDC
Voltage rating - max
480 VAC
Communication interface
CANopen®
EtherCAT, optional
SmartWire-DT, optional
OP-Bus (RS485)
Modbus RTU
DeviceNet, optional
Modbus-TCP, optional
Ethernet IP, optional
PROFINET, optional
PROFIBUS, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
CAN
Other bus systems
PROFINET IO
EtherNet/IP
DeviceNet
PROFIBUS
MODBUS
TCP/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
40 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz, 3-phase
30 HP
Braking resistance
22 Ω
Input current ILN at 150% overload
52.4 A
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 100 % (DC)
Cable length
C2 ≤ 5 m, maximum motor cable length
150 m, unscreened, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
100 m, screened, maximum permissible cable length
200 m, unscreened, with motor choke, maximum permissible cable length
200 m, screened, with motor choke, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
506 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.4 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
2.47 mA
Mains voltage - max
480 V
Mains voltage - min
380 V
Nominal output current I2N
46 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
22 kW
Output at quadratic load at rated output voltage - max
22 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 150% overload
69 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Short-circuit protection rating
70 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
46 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
22 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
193 W at 25% current and 0% speed
240 W at 25% current and 50% speed
256 W at 50% current and 0% speed
315 W at 50% current and 50% speed
371 W at 50% current and 90% speed
462 W at 100% current and 0% speed
549 W at 100% current and 50% speed
648 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.