Download document () of 20

197503
Model code: DA1-35065NB-B20C

Eaton DA1 Frequency inverter, 500 V AC, 3-phase, 65 A, 45 kW, IP20/NEMA 0, Additional PCB protection, DC link choke, FS5

List price €4,970.27

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197503
EAN
4015081940783
Product Length/Depth
261 mm
Product Height
485 mm
Product Width
234 mm
Product Weight
18.2 kg
Certifications
EAC
IEC/EN 61800-3
RCM
UL File No.: E172143
UL report applies to both US and Canada
IEC/EN 61800-2
UL 508C
CE
CUL
RoHS, ISO 9001
UL
IEC/EN61800-3
IEC/EN61800-5
UkrSEPRO
UL Category Control No.: NMMS, NMMS7
Safety: EN 61800-5-1: 2003
Certified by UL for use in Canada
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-35065NB-B20C

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
OLED display
DC link choke
Internal DC link
Breaking resistance
Control unit
IGBT inverter
Brake chopper
PC connection
Additional PCB protection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DX-NET-SWD1 SmartWire DT module
Yes
Operating mode
Speed control with slip compensation
U/f control
Optional: Vector control with feedback (CLV)
Sensorless vector control (SLV)
Frame size
FS5
Altitude
Max. 4000 m
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 600 V
67.55 kVA
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Rated operational power at 525 V, 50 Hz, 3-phase
45 kW
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
975 VDC
Voltage rating - max
600 VAC
Communication interface
PROFINET, optional
DeviceNet, optional
PROFIBUS, optional
Modbus RTU
CANopen®
Modbus-TCP, optional
EtherCAT, optional
OP-Bus (RS485)
Ethernet IP, optional
SmartWire-DT, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
EtherNet/IP
CAN
TCP/IP
MODBUS
DeviceNet
PROFIBUS
PROFINET IO
Other bus systems
Assigned motor current IM at 500 V, 50 Hz, 150% overload
65 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
62 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
62 A
System configuration type
AC supply systems with earthed center point
Assigned motor power at 575/600 V, 60 Hz, 3-phase
60 HP
Braking resistance
12 Ω
Input current ILN at 150% overload
75.8 A
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 100 % (DC)
Cable length
100 m, screened, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
200 m, unscreened, with motor choke, maximum permissible cable length
200 m, screened, with motor choke, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
600 V AC, 3-phase
500 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
1350W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.9 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
65 mA
Mains voltage - max
600 V
Mains voltage - min
500 V
Nominal output current I2N
65 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
37 kW
Output at quadratic load at rated output voltage - max
37 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
600 V
Overload current IL at 150% overload
97.5 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
500 V AC, 3-phase
600 V AC, 3-phase
Short-circuit protection rating
100 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
65 A
Rated operational power at 500 V, 50 Hz, 3-phase
45 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Short-circuit protection
NH fuse used together with TB00-D fuse base, Power wiring, Assigned switching and protective elements
LPJ fuse used together with JM60100-3 fuse base, Power wiring, Assigned switching and protective elements
Heat dissipation at current/speed
1090 W at 100% current and 90% speed
280 W at 25% current and 0% speed
350 W at 25% current and 50% speed
390 W at 50% current and 0% speed
490 W at 50% current and 50% speed
550 W at 50% current and 90% speed
740 W at 100% current and 0% speed
900 W at 100% current and 50% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.