Download document () of 20

199062
Model code: RAMO5-D202A31-4120S1

Eaton Moeller® series Rapid Link DOL starter, 6.6 A, Sensor input 2, 230/277 V AC, AS-Interface®, S-7.4 for 31 modules, HAN Q4/2

List price EUR692.91

General Specifications

Product Name
Eaton Rapid Link DOL starter
Catalog Number
199062
EAN
4015081971206
Product Length/Depth
120 mm
Product Height
270 mm
Product Width
220 mm
Product Weight
1.63 kg
Certifications
RoHS
UL 60947-4-2
CE
UL approval
IEC/EN 60947-4-2
CCC
Catalog Notes
Assigned motor rating: for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm at 50 Hz or 1800 min at 60 Hz
Model Code
RAMO5-D202A31-4120S1

Product specifications

Type
DOL starter
Features
Parameterization: drivesConnect
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Diagnostics and reset on device and via AS-Interface
Parameterization: Fieldbus
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Key switch position HAND
Thermistor monitoring PTC
Key switch position OFF/RESET
Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
Electronic motor protection
Key switch position AUTO
Thermo-click
Short-circuit release
Class
CLASS 10 A
Lifespan, electrical
10,000,000 Operations (at AC-3)
Climatic proofing
In accordance with IEC/EN 50178
< 95 %, no condensation
Rated impulse withstand voltage (Uimp)
4000 V
Model
Direct starter
Altitude
Above 1000 m with 1 % performance reduction per 100 m
Max. 1000 m
Max. 2000 m
Lifespan, mechanical
10,000,000 Operations (at AC-3)
Mains switch-on frequency
Maximum of one time every 60 seconds
Electrical connection type of main circuit
Plug-in connection
Mains voltage tolerance
380 - 480 V (-15 %/+10 %, at 50/60 Hz)
Voltage type
DC
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
10 kA
Overvoltage category
III
Connection
Connections pluggable in power section
Off-delay
20 - 35 ms
Functions
For actuation of motors with mechanical brake
External reset possible
Temperature compensated overload protection
On-delay
20 - 35 ms
System configuration type
Phase-earthed AC supply systems are not permitted.
AC voltage
Center-point earthed star network (TN-S network)
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
Class A
Current limitation
Adjustable, motor, main circuit
0.3 - 6.6 A, motor, main circuit
Output frequency
50/60 Hz
Braking voltage
230/277 V AC -15 % / +10 %, Actuator for external motor brake
Overload cycle
AC-53a
Overload release current setting - min
0.3 A
Rated conditional short-circuit current, type 1, 480 Y/277 V
65000 A
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated frequency - max
63 Hz
Rated frequency - min
47 Hz
Rated operational current (Ie) at 150% overload
6.6 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
6.6 A
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
Interfaces
Number of slave addresses: 31 (AS-Interface®)
Specification: S-7.4 (AS-Interface®)
Max. total power consumption from AS-Interface® power supply unit (30 V): 190 mA
Protocol
AS-Interface profile cable: S-7.4 for 31 modules
ASI
Rated control voltage (Uc)
24 V DC (-15 %/+20 %, external via AS-Interface® plug)
230/277 V AC (external brake 50/60 Hz)
Supply frequency
50/60 Hz, fLN, Main circuit
Rated operational current (Ie)
6.6 A
Rated operational power at 380/400 V, 50 Hz - max
3 kW
Rated operational power at 380/400 V, 50 Hz - min
0.09 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Vibration
Resistance: 57 Hz, Amplitude transition frequency on acceleration
Resistance: 6 Hz, Amplitude 0.15 mm
Resistance: 10 - 150 Hz, Oscillation frequency
Resistance: According to IEC/EN 60068-2-6
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 460/480 V, 60 Hz, 3-phase
3 HP
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of command positions
1
Number of pilot lights
0
Overload release current setting - max
6.6 A
Rated operational power at AC-3, 380/400 V, 50 Hz
3 kW
Rated power at 460 V, 60 Hz, 3-phase
2.238 kW
Product category
Motor starter
Cable length
10 m, Radio interference level, maximum motor cable length
Coordination class (IEC 60947-4-3)
Class 1
Degree of protection
NEMA 12
IP65
Electrical connection type for auxiliary- and control-current circuit
Plug-in connection
Input current
6.6 A (at 150 % Overload)
Power consumption
8 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.