Eaton Moeller® series BBA Busbar adapter, 45 mm, 32 A, DIN rail: 1, PKZM0...-PI, Push in terminals
Product Name |
Eaton Moeller® series BBA Accessory Busbar adapter
|
Catalog Number |
199635
|
EAN |
4015081983360
|
Product Length/Depth |
200 mm
|
Product Height |
73 mm
|
Product Width |
45 mm
|
Product Weight |
0.224 kg
|
Certifications |
CE
|
Model Code |
BBA0K-32-PI
|
Special features |
Terminal capacity: 6 mm² (AWG 10)
|
Type |
|
Adapter width |
45 mm
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Busbar distance |
60 mm
|
Busbar thickness - max |
10 mm
|
Busbar thickness - min |
5 mm
|
Nominal current |
32 A
|
Number of DIN rails |
1
|
Rail width |
20 mm
|
Voltage rating at AC |
690 V
|
Electric connection type |
3 conductors AWG 10
Push in terminals |
Mounting rail armament |
1 mounting rail
|
Rated operation current (Ie) |
32 A
|