Download document () of 20

200

Eaton Crouse-Hinds series EMT clamp, Steel, 1/2", Heavy gauge

General Specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
200
UPC
784564102003
Product Length/Depth
1.1 in
Product Height
0.72 in
Product Width
0.88 in
Product Weight
0.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Heavy gauge
Material
Steel
Conduit type
EMT
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.