Download document () of 20

200MT

Eaton Bussmann series high speed British standard fuse, Single barrel, 200A, 690 VAC/350 VDC (IEC), 700 VAC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 350 VDC (IEC)

List price EUR63.65

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
200MT
EAN
5027590466554
UPC
051712832229
Product Length/Depth
110 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
236 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
350 V
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 350 Vdc (IEC)
Class
Class aR
Pre arc (I2T)
6000
Clearing (I2T)
40000 at 415 V, 58000 at 660 V
Watt losses
27 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
MC-700 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification