Download document () of 20

206896
Model code: CI-K3-160-M

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=200x120x160mm, +mounting plate

List price €54.12

General Specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
206896
EAN
4015082068967
Product Length/Depth
160 mm
Product Height
222 mm
Product Width
120 mm
Product Weight
0.7 kg
Certifications
UL94: VO/1.5 mm thickness
DIN EN 62208
IEC 60068-2-11
UL94: HB
IEC/EN 60529
Catalog Notes
Lamp indicator L‐… can be mounted in base knock-out M20/M25
Model Code
CI-K3-160-M

Product specifications

Type
Basic enclosure
Features
UV resistance beneath protective shield
Halogen free
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Not applicable.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Control cable entry
Mounting plate
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Plastic
1 Ω x 10¹³ (Surface resistance to IEC 60093)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
25.5 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mounting depth
133 mm
Mounting weight capacity - max
0.85 kg
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Empty enclosures
Enclosure color
Light gray, Cover (RAL 7035)
Black (RAL 9005)
Light gray, Operator (RAL 7035)
Environmental resistance
Resistant against gasoline
Partly resistant to acids (> 10%)
Partly resistant to alcohol
Not resistant to benzene
Resistant against alkalis
Resistant against acids (< 10%)
Not resistant to alkalis
Resistant against mineral oil
Resistant against benzene
Partly resistant to benzene
Resistant against alcohol
Resistant against salt solutions
Chemical resistant (Push-through membrane (CI-K1/CI-K2) and sealing material)
Not resistant to Mineral oil
Partly resistant to greases
Chemical resistant (Base, Cover)
Resistant against greases
Cover material
Glass-fiber reinforced polycarbonate
Degree of protection
IP65
NEMA Other
Model
Surface mounting
Dielectric strength
30 kV/mm, according to IEC 60243-1
Degree of protection (front side)
IP65
Temperature resistance
-40 - 120 °C (enclosure)
-40 - 80 °C (gasket)
Suitable for
Emergency stop
Flammability characteristics
960 °C/1 mm thickness (base, cover; glow wire to VDE 0471 Part 2)
650 °C/1 mm thick (push-through membrane) to VDE 0471 Part 2)
Knockouts
Metric cable entry knockouts at the top, bottom and back plate
Hard knockout version
Impact resistance
IK06 (according to EN 50102)
Radiated heat dissipation with separate mounting
25.5 W (at an ambient temperature of 20 °C)
Surface treatment
Resistant to corrosion
Track resistance
CTI 175 (base, to IEC 60112)
CTI 175 (cover, to IEC 60112)
Water consumption
0.29 % (According to DIN EN ISO 62)

Export product specification