Download document () of 20

206910
Model code: V-M20

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable gland, M20, RAL 7035, IP68

List price EUR2.88

General Specifications

Product Name
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Catalog Number
206910
EAN
4015082069100
Product Length/Depth
140 mm
Product Height
85 mm
Product Width
81 mm
Product Weight
0.015 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
VDE 0660
Catalog Notes
OBSOLETE SEE SUPERSEDURE
Model Code
V-M20

Product specifications

Used with
Cable glands
H05VV-F 2.5 mm² (4x) or 4 mm² (3x)
NYM 1.5 mm² (5x) or 2.5 mm² (5x)
General switchboard accessory
Accessory
Pollution degree
3
NEMA Rating
UL/CSA Type 3R, 4X, 12, 13
1
Surface finishing
RAL 7035, light gray
Special features
  • Flammability classification V2 according to UL94
  • With lock nut and built-in strain relief
  • With lock nut and built-in strain relief
Type
  • Accessory
  • General switchboard accessory
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No connection to SmartWire-DT
Chemical resistance
Resistant against: acetone, petrol, paraffin, diesel, grease, oil, solvent for paints and varnishes
Material
Plastic
Polyamide
Halogen free
Color
Gray
Mounting position
As required
Nominal thread size Metric/PG
20
Nominal thread size inch/gas pipe thread
Other
Pitch thread
1.5 mm
Thread Length
10 mm
Wrench width
30 mm
Hexagon angular dimension
0 mm
Suitable for cable diameter - max
13 mm
Suitable for cable diameter - min
6 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Cut-out ring
For ex-zone gas
None
For ex-zone dust
None
Overvoltage category
III
Temperature resistance
-20 °C - 100 °C, short-time up to approx. 120 °C
Fitted with:
Strain Relief
Locknut
Flammability characteristics (UL)
V2 (UL94)
Lamp type included
Halogen Free
Flame retardant
Glow wire test 750 °C according to EN 60695-2-11
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Accessory/spare part type
Cable management
Cable screw gland
Stress fracture risk
Low
Unit type
Single unit
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Opening diameter
20.5 mm
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Outer cable diameter - max
13 mm
Outer cable diameter - min
6 mm
RAL-number
7035
Rated insulation voltage (Ui)
500 V
Cable entry type
M20

Export product specification