Download document () of 20

20X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 4"

General Specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
20X
UPC
784564110206
Product Length/Depth
3.87 in
Product Height
1.3 in
Product Width
2.48 in
Product Weight
0.086 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
4"

Export product specification