Download document () of 20

212059
Model code: AZ-XAA(110-415VAC)

Eaton Distribution parts. Shunt release, up to 125A, 110-415V, 1HP

List price €74.02

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
212059
EAN
4015082120597
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
39.1 mm
Product Weight
0.158 kg
Compliances
RoHS conform
Model Code
AZ-XAA(110-415VAC)

Product specifications

Used with
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Shunt release
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Admissible back-up fuse
Inherently short-circuit-proof
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Shunt release (for power circuit breaker)
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Voltage range
110 V AC - 415 V AC
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1 TE
Enclosure width
90 mm
Inrush current at AC
38 A
Inrush current at DC
34 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Pick-up time AC
2.1 ms
Rated insulation voltage (Ui)
440 VAC
Voltage type
AC/DC
Functions
Shunt release (for power circuit breaker)
Duty factor
2 ms
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Special features
IP20 (switch)
Mounting width
17.5 mm (1 space unit)
Lifespan, mechanical
4000 operations
Rated operational voltage (Ue) - max
415 V
Rated switch current
0 A
Suitable for current of main contact unit - max
0 A
Terminal capacity (cable)
1 mm² - 25 mm² (1x)
1 mm² - 4 mm² (2x)
Terminal capacity (solid wire)
1 mm² - 4 mm² (2x)
1 mm² - 25 mm² (1x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.