Download document () of 20

215999
Model code: LHSP-E

Eaton Distribution parts. MCB lock, SP-E

List price EUR4.08

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
215999
EAN
9010238140233
Product Length/Depth
20 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.015 kg
Compliances
RoHS conform
Model Code
LHSP-E

Product specifications

Used with
MCB lock
Features
Switching-on blocking
Accessory/spare part type
MCB locks
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.