Download document () of 20

216773
Model code: M22-L-G

Eaton Moeller® series M22 Indicator light, RMQ-Titan, Flush, green

List price EUR8.19

General Specifications

Product Name
Eaton Moeller® series M22 Indicator light
Catalog Number
216773
EAN
4015082167738
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.007 kg
Compliances
CE Marked
Certifications
EN 60947-5
UL 508
CSA Std. C22.2 No. 14-05
CSA Std. C22.2 No. 94-91
IEC 60947-5
VDE
CE
CSA-C22.2 No. 14-05
UL Category Control No.: NKCR
UL File No.: E29184
CSA
CSA File No.: 012528
IEC/EN 60947
UL
CSA Class No.: 3211-03
VDE 0660
CSA-C22.2 No. 94-91
IEC/EN 60947-5
Model Code
M22-L-G

Product specifications

Type
Indicator lights
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Chrome
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Other
Terminal capacity
0.5 - 1.5 mm², solid
0.5 - 1.5 mm², stranded
Lens color
Green
Design
Flush
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Opening height
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Suitable for number of built-in signal lights
1
Width opening
0 mm
Product category
RMQ-Titan
Size
Front diameter: 29.7 mm
Degree of protection (front side)
IP67/IP69K
Lens type
Flat
Round

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.