Download document () of 20

219660
Model code: +CI-K2-PKZ0-GR

Eaton Moeller® series Insulated enclosure, +rotary handle, red/yellow, for PKZ0

List price €29.85

General Specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
219660
EAN
4015082196608
Product Length/Depth
132 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.332 kg
Compliances
CE
Model Code
+CI-K2-PKZ0-GR

Product specifications

Enclosure material
Plastic
Degree of protection
IP65
NEMA Other
Model
Surface mounting
Suitable for
Emergency stop

Export product specification