Download document () of 20

226544
Model code: ZSD-AD/H

ZSD-AD/H. Cover adapter

General Specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226544
EAN
4015082265441
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.005 kg
Compliances
RoHS conform
Model Code
ZSD-AD/H

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification