Download document () of 20

229025
Model code: M22-XAM

Eaton Moeller® series M22 Buzzer BA9s.18-30V DC, continuous tone

List price EUR23.89

General Specifications

Product Name
Eaton Moeller® series M22 Accessory Acoustic indicator
Catalog Number
229025
EAN
4015082290252
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.014 kg
Compliances
CE Marked
Certifications
EN 60947-5
CSA Std. C22.2 No. 14-05
UL 508
IEC 60947-5
IEC/EN 60947-5
CSA Class No.: 3211-03
CSA File No.: 012528
UL File No.: E29184
CSA
CE
UL
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
Catalog Notes
  • Positive pin at X1
  • f = 2300 Hz
Model Code
M22-XAM

Product specifications

Special features
Continuous tone
Product Category
Accessories
Voltage rating
18-30 V
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Alarm type
Continuous tone
Continuous tone, 18 - 30 V DC
Connection to SmartWire-DT
No
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
0 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
18 V
Static heat dissipation, non-current-dependent Pvs
0.4 W
Degree of protection
NEMA Other
Voltage type
DC
Loudness
83 dB
Tone type
Continuous tone

Export product specification