Download document () of 20

229747
Model code: FAK-R/V/KC01/IY

Eaton Moeller® series FAK Palm switch, 1 N/C, emergency switching off, surface mounting

List price €114.07

General Specifications

Product Name
Eaton Moeller® series FAK Palm switch
Catalog Number
229747
EAN
4015082297473
Product Length/Depth
100 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.308 kg
Certifications
CSA-C22.2 No. 14-05
IEC/EN 60947-5
UL
UL 508
UL File No.: E29184
VDE 0660
CSA-C22.2 No. 94-91
CE
CSA Class No.: 3211-03
CSA File No.: 012528
CSA
IEC/EN 60947-5-5
UL Category Control No.: NKCR
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
FAK-R/V/KC01/IY

Product specifications

Type
Complete device
Actuator color
Red
Features
Tamper-proof (according to ISO 13850/EN 418)
Emergency stop pushbutton
Actuator function
Maintained
Switching function latching
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Enclosure color
Yellow
Black
Actuating force
60 N
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Degree of protection
NEMA 12
IP67/IP69K
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Lifespan, mechanical
100,000 Operations
Unlocking method
Pull-release
Opening diameter
0 mm
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Foot and palm switches

Export product specification