Download document () of 20

230961
Model code: M22-DGL-X

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Guard-ring, momentary, Without button plate, Bezel: titanium

List price €15.99

General Specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
230961
EAN
4015082309619
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.013 kg
Compliances
CE Marked
Certifications
IEC 60947-5
UL 508
CSA Std. C22.2 No. 14-05
EN 60947-5
CSA Std. C22.2 No. 94-91
VDE
UL
IEC/EN 60947-5
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
VDE 0660
CSA
CSA Class No.: 3211-03
CSA File No.: 012528
IEC/EN 60947
UL File No.: E29184
CE
CSA-C22.2 No. 14-05
DNV
GL
LR
Model Code
M22-DGL-X

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
Other
Actuator function
Spring-return
Momentary
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Button color
Not applicable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
22.5 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Titanium
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Color
None
Bezel material
Plastic
Material
Titanium front ring
Design
Guard-ring
Classical
Mounting position
As required
Degree of protection
IP69K
IP66
NEMA 3R
NEMA 4X
NEMA 13
IP67
NEMA 12
Degree of protection (front side)
NEMA 4X
IP67/IP69K
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ-Titan
Size
Front diameter: 29.7 mm
Suitable for
Illumination

Export product specification