Download document () of 20
Discontinued

235922
Model code: PFDM-125/4/03-A

Eaton Moeller series xPole - PFDM RCCB, PFDM-125/4/03-A. Residual current circuit-breaker, 125A, 4p, 3mA, A-Char

General Specifications

Product Name
Eaton Moeller series xPole - PFDM RCCB
Catalog Number
235922
EAN
4015082359225
Product Length/Depth
88 mm
Product Height
73 mm
Product Width
71 mm
Product Weight
0.41 kg
Compliances
RoHS conform
CE Marked
Model Code
PFDM-125/4/03-A

Product specifications

Amperage Rating
125 A
Features
Additional equipment possible
Frequency rating
50 Hz
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
33.6 W
Rated short-time withstand current (Icw)
10 kA
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
71.5 mm
Fault current rating
300 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Degree of protection
IP20
Number of poles
Four-pole
Leakage current type
A
Special features
Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.2% for every 1 °C
Rated operational current for specified heat dissipation (In)
125 A
Rated operational voltage (Ue) - max
400 V
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.2 kA
Width in number of modular spacings
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.