Download document () of 20

236130
Model code: PKNM-13/1N/B/03-MW

Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 13A, 300mA, MCB B, 1-ph+N, RCCB trip type: AC

List price EUR168.66

General Specifications

Product Name
Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
236130
EAN
4015082361303
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.187 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
PKNM-13/1N/B/03-MW

Delivery program

Application
Switchgear for residential and commercial applications
Product range
PKNM
Basic function
Combined RCD/MCB devices
Number of poles
Single-pole + N
Number of poles (protected)
1
Number of poles (total)
2
Tripping characteristic
B
Release characteristic
B
Amperage Rating
13 A
Rated current
13 A
Fault current rating
0.3 A
Sensitivity type
Type AC, AC current sensitive.
Type
RCBO

Technical Data - Electrical

Voltage type
AC
Voltage rating
230 V
Rated operational voltage (Ue) - max
230 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Impulse withstand current
Partly surge-proof, 250 A
Frequency rating
50 Hz
Leakage current type
AC
Rated switching capacity
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Surge current capacity
0.25 kA
Disconnection characteristic
Undelayed
Tripping
Non-delayed
Pollution degree
2

Technical Data - Mechanical

Width in number of modular spacings
2
Built-in depth
70 mm
Mounting Method
DIN rail
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
13 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
3.1 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Concurrently switching N-neutral

Export product specification