Download document () of 20

24206-1PP

Eaton B-Line series Type 1 panel enclosures, 24" height, 6" length, 20" width, NEMA 1, Hinged cover, 1PP enclosure, Wall mount, Medium single door, Keyhole slots, Carbon steel

General Specifications

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
24206-1PP
UPC
782051480580
Product Length/Depth
6 in
Product Height
24 in
Product Width
20 in
Product Weight
41.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Cont. piano hinge,perf. back panel,1/4 turnlatches
Style
Medium single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
1PP enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Keyhole slots

Export product specification