Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts. Shunt release, adhesive, 12-110V AC / 12-60V DC, 50/60hz, front dimension 45 mm, mounting width 1 SU (17.5mm), top-hat rail mounting, terminal cross-section 1–25 mm²
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                248286
                                             | 
| EAN | 
                                                4015082482862
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                75 mm
                                             | 
| Product Width | 
                                                26.2 mm
                                             | 
| Product Weight | 
                                                0.092 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                NOM-NYCE  EN45545-2 IEC 61373 | 
| Model Code | 
                                                Z-ASA/24
                                             | 
| Used with | 
                                                Shunt releases  Accessory Accessory for miniature circuit breaker Accessory for combined residual current/power circuit breaker | 
| Accessory/spare part type | 
                                                Shunt release
                                             | 
| Mounting method | 
                                                For fitting on left to: FAZ, FRBmM-1N, Z-MS
                                             | 
| Additional equipment required | 
                                                Shunt release (for power circuit breaker)
                                             | 
| Ambient operating temperature - max | 
                                                75 °C
                                             | 
| Ambient operating temperature - min | 
                                                -35 °C
                                             | 
| Assembly width | 
                                                1 TE
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                1
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Number of poles at main contact unit - max | 
                                                1
                                             | 
| Number of switches (fault signal) | 
                                                0
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Functions | 
                                                Shunt release (for power circuit breaker)
                                             | 
| Device fitting | 
                                                Other
                                             | 
| Type | 
 | 
| Application | 
                                                Switchgear for industrial and advanced commercial applications
                                             | 
| Rated operational voltage (Ue) - max | 
                                                24 V
                                             | 
| Rated switch current | 
                                                0 A
                                             | 
| Suitable for current of main contact unit - max | 
                                                15 A
                                             |