Photo is representative
Download
Air fuse-link, medium voltage, 40 A, AC 24 kV, BS AF4, 565 x 76.2 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
24AFIHA40
|
EAN |
5027590037723
|
Product Length/Depth |
565 mm
|
Product Height |
76.2 mm
|
Product Width |
76.2 mm
|
Product Weight |
6100 g
|
Certifications |
BS 2692-1
|
Amperage Rating |
40 A
|
Voltage rating |
24 kV
|
Breaking capacity |
16 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Resistance |
46.5 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
76.2 x 565 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Used with |
A3354730 Fuse clip
|