Download document () of 20

255255
Model code: NWS-PU/KPL

NWS-PU/KPL. Power unit complete

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
255255
EAN
4015082552558
Product Length/Depth
520 mm
Product Height
200 mm
Product Width
180 mm
Product Weight
4.2 kg
Compliances
RoHS conform
CE Marked
Model Code
NWS-PU/KPL

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Load capacity - max
0 kg

Export product specification