Download document () of 20

255316
Model code: NWS-SL/DB

Eaton Distribution parts. Daimler-Benz type key

List price EUR20.3

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
255316
EAN
4015082553166
Product Length/Depth
90 mm
Product Height
10 mm
Product Width
55 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
NWS-SL/DB

Product specifications

Material
Other
Model
Other
Type
General switchboard accessory
Fitted with:
Daimler-Benz
Wrench width
0 mm
Accessories
Closing and locking systems

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.