Download document () of 20
Discontinued

257895
Model code: XIOC-16DO-S

Eaton XIOC Digital output module for XC100/200, 24 V DC, 16DO(T), short-circuit proof

General Specifications

Product Name
Eaton XIOC Output module
Catalog Number
257895
EAN
4015082578954
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.135 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 0-M
CE
UL Category Control No.: NRAQ
CSA Class No.: 2252-01
UL
EN 50178
UL508
CSA-C22.2 No. 142-M
IEC/EN 61131-2
CSA
UL File No.: E135462
Model Code
XIOC-16DO-S

Features & Functions

Electric connection type
Screw-/spring clamp connection
Functions
Short-circuit protection, outputs available
Overvoltage protection

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
50 mA, Internal current consumption (5 V DC), Outputs
Degree of protection
IP20
Number of channels
16, Output
Overvoltage category
II
Pollution degree
2
Protection
Protection class: 1
Repetition rate
1 s
Residual ripple
≤ 5 %
Type
Digital module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Voltage type
DC

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules

Electrical rating

Leakage current
0.1 A
Power loss
Max. 0.75 W
Rated control supply voltage
External voltage for outputs/module (20 mA for module supply) Us: 24 V DC (-15 %/+20 %)
Rated operational current (Ie)
0.8 A at DC-13, 110 V
5 A at AC-3, 230 V
Rated operational voltage
24 (12) V DC
Short-circuit protection
None, Fuse, Outputs
Short-circuit proof
Yes, Outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Communication

Connection type
Plug-in terminal block, Power supply
LED indicator
Status indication: Green LED

Input/Output

Delay time
0.3 ms, Outputs, Off -> On, Debounce OFF
1 ms typ., Outputs, Delay time from 1 to 0, Debounce OFF
Input current at signal 1
0 mA
Load current
Min. 1 mA
Number of inputs (digital)
0
Number of outputs (digital)
16
Output
Transistor (source type)
16 Outputs (24 V DC, 0.8 A)
Output current
0.8 A
Output voltage
24 V DC (-15 %/+20 %)

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Outputs: Opto-isolated

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.75 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification