Download document () of 20
To be discontinued

257907
Model code: XIOC-2CNT-100KHZ

Eaton XIOC Counter module for XC100/200, 24 V DC, 2x100kHz, 4DO(T)

List price €572.46

General Specifications

Product Name
Eaton XIOC Counter module
Catalog Number
257907
EAN
4015082579074
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.155 kg
Certifications
IEC/EN 61131-2
UL
CSA File No.: 012528
UL508
EN 50178
UL File No.: E135462
CSA-C22.2 No. 142-M
UL Category Control No.: NRAQ
CSA-C22.2 No. 0-M
CSA
CE
CSA Class No.: 2252-01
Model Code
XIOC-2CNT-100KHZ

Features & Functions

Functions
Single-axis positioning possible
Single-axis controller possible

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
200 mA (Ie), internal current consumption, Inputs
200 mA, Outputs
Degree of protection
IP20
Number of channels
4, Output
Overvoltage category
II
Pollution degree
2
Protection class
1
Rated frequency
100 (25 with four-fold resolution)
Repetition rate
1 s
Residual ripple
≤ 5 %
Suitable for
Counting
Incremental data detection
Type
Counter module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules

Electrical rating

Leakage current
0.5 A
Power loss
1.2 W
Rated control voltage (Uc)
-5 - 8 V DC
Rated operational current (Ie)
10 A
Rated operational voltage
24 (12) V DC
Supply voltage at DC - min
2 VDC
Supply voltage at DC - max
5 VDC

Communication

Connection
30-pole plug: XIOC-TERM30-CNT4, Connection of external input (max. 30 m cable length), Inputs
Of external output: 30-pole plug XIOC-TERM30-CNT4
30 pole connector required for counter module
Screened, twisted pair cable, Output termination
Screened, twisted pair cable, Inputs

Input/Output

Counter limits
0 - 4294967295 (32 bit)
Delay time
1 ms, Outputs, Delay time from 0 to 1, Debounce OFF
1 ms, Outputs, Delay time from 1 to 0, Debounce OFF
Input
2 inputs (up to 100 kHz, 24 V DC or 5 V diff)
2 Analog inputs
Input current
4 mA (high signal)
Input B1-C: max. 35 A
Input voltage
12 - 24 V DC
± 5 V DC (differential)
Load current
Max. 20 mA (Ie)
Min. 1 mA
Output
Transistor (open collector)
4 Digital Transistor Outputs
Pulse characteristics
On ≥ 4 µs (minimum pulse width)
Voltage drop (Ud)
1.5 V

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Outputs: Opto-isolated
Opto-isolated (Inputs)

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification