Download document () of 20
To be discontinued

262405
Model code: XIOC-4AI-2AO-U1

Eaton XIOC Analog I/O module for XC100/200, 24 V DC, 4AI, 2AO(0-10V)

List price EUR475.4

General Specifications

Product Name
Eaton XIOC I/O module
Catalog Number
262405
EAN
4015082624057
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.115 kg
Certifications
UL508
CSA
IEC/EN 61131-2
CSA Class No.: 2252-01
UL File No.: E135462
CSA File No.: 012528
CSA-C22.2 No. 0-M
UL Category Control No.: NRAQ
EN 50178
CSA-C22.2 No. 142-M
CE
UL
Model Code
XIOC-4AI-2AO-U1

Features & Functions

Electric connection type
Screw-/spring clamp connection
Features
Input, voltage
Analog outputs configurable
Output, voltage
Analog inputs configurable

General information

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
100 mA (typ.), internal (5 V DC), Inputs
200 mA, external, Outputs
Degree of protection
IP20
Number of channels
4, Input
Overvoltage category
II
Pollution degree
2
Protection class
1
Repetition rate
1 s
Residual ripple
≤ 5 %
Resolution
  • 12 Bit
  • 14 Bit (Analog outputs, current)
Type
Analog module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • Plug-in terminal block

Electrical rating

Power loss
Max. 1 W
Rated operational voltage
24 (12) V DC
Short-circuit protection
Yes, Short-circuit rating, Outputs

Communication

Connection type
Plug-in terminal block, Outputs
Interfaces
Terminating resistor: ≤ 2 kΩ

Input/Output

Conversions
1 ms
< 1 ms
Input
4 Inputs (0 - 10 V)
Input impedance
40 kΩ
Input voltage
0 - 10 V DC (Input modules)
Number of inputs (analog)
4
Number of outputs (analog)
2
Output
2 Outputs (0 - 10 V)
Output voltage
0 - 10 V DC
Total error
Normally 0.4 %, Inputs/Outputs

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Analog outputs: no
Between Inputs and Outputs: no
Analog inputs: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification