Download document () of 20

262415
Model code: FIP-XAM002

Eaton Distribution parts. Auxiliary contact, for FI…, 2W, 0.5HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
262415
EAN
4015082624156
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
8.8 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
FIP-XAM002

Product specifications

Used with
Accessory for residual current circuit breaker
Accessory
Accessory/spare part type
Auxiliary contacts
Additional equipment required
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated insulation voltage (Ui)
250 VAC
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Earth leakage switch
Type
  • Accessory
  • Accessory for residual current circuit breaker
Rated operational voltage (Ue) - max
230 V
Rated switch current
6 A
Suitable for current of main contact unit - max
0 A
Rated operational current
0.5 A (110 V DC-12)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.