Download document () of 20

262684
Model code: ETR2-11

Eaton Moeller® series ETR2 Timing relay, 1W, 0.05s-100h, 24-240VAV 50/60Hz, 24-48VDC, on-delayed

List price €124.10

General Specifications

Product Name
Eaton Moeller® series ETR2 Timing relay
Catalog Number
262684
EAN
4015082626846
Product Length/Depth
63 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.051 kg
Certifications
CSA Class No.: 3211-03
IEC/EN 60947-5-1
UL 508
UL File No.: E29184
UL
UL Category Control No.: NKCR, NKCR7
CSA File No.: UL report valid
Certified by UL for use in Canada
CE
CSA-22.2 No. 14
IEC/EN 61812-1
Model Code
ETR2-11

Product specifications

Type
Timer relay
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Rated operational current (Ie)
3 A at 230 V (NC)
4 A at AC-15, 220 V 230 V 240 V
3 A at 230 V (NO)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity Pdiss
0 W
Nominal current
3 A
Degree of protection
IP20
Functions
On-delayed
Delay-on energization
Fixed timing function
Mains voltage tolerance
24 - 240 V AC (at 50/60 Hz)
24 - 48 V DC
Voltage type
AC/DC
Suitable for
DIN rail (top hat rail) mounting
Number of contacts (change-over contacts)
1
Number of outputs (delayed, change-over contact)
1
Number of outputs (delayed, normally closed contact)
0
Number of outputs (delayed, normally open contact)
0
Number of outputs (undelayed, change-over contact)
0
Number of outputs (undelayed, normally closed contact)
0
Number of outputs (undelayed, normally open contact)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
24 V
Time range - max
360000 s
Time range - min
0.05 s
Width in number of modular spacings
1
Product category
ETR2 timing relays
Voltage type of operating voltage
AC/DC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
240 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
240 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
48 V

Export product specification