Download document () of 20

263944
Model code: ZV-L2/L3-10

ZV Plug-in Busbar System 50A, Connection Angle L2/L3-10

List price EUR2.18

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
263944
EAN
4015082639440
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
12 mm
Product Weight
0.005 kg
Compliances
RoHS conform
Model Code
ZV-L2/L3-10

Product specifications

Surface protection
Nickel-plated
Nominal current
50 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.