Download document () of 20

263956
Model code: ZV-SS

ZV Plug-in Busbar System 50A, Busbar CU, 1 meter, with cross section 16 mm²

List price €15.33

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
263956
EAN
4015082639563
Product Length/Depth
1000 mm
Product Height
2 mm
Product Width
8 mm
Product Weight
0.141 kg
Compliances
RoHS conform
Model Code
ZV-SS

Product specifications

Surface protection
Nickel-plated
Nominal current
50 A
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.