Download document () of 20

264918
Model code: Z-SV-10/1P-F/13

Eaton Distribution parts. Phase busbar, 1-phase, 10qmm, angled gray, pin, 13SU

List price €8.96

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
264918
EAN
4015082649180
Product Length/Depth
17.6 mm
Product Height
15.3 mm
Product Width
232 mm
Product Weight
0.036 kg
Compliances
RoHS conform
Model Code
Z-SV-10/1P-F/13

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
7
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
13 devices
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.