Download document () of 20

264924
Model code: Z-SV-10/3P-3TE/13

Eaton Distribution parts. Phase busbar, 3-phases, 10qmm, pin, 13SU

List price €43.46

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
264924
EAN
4015082649241
Product Length/Depth
29.5 mm
Product Height
16 mm
Product Width
1020 mm
Product Weight
0.105 kg
Compliances
RoHS conform
Model Code
Z-SV-10/3P-3TE/13

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
13
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
4 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.