Download document () of 20

264937
Model code: Z-EK/25/QL

Eaton Distribution parts. Extension terminal, long, cross

List price €7.73

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
264937
EAN
4015082649371
Product Length/Depth
45 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Model Code
Z-EK/25/QL

Product specifications

Width clamp
17.5 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
25 mm²
Rated operational current (Ie) - max
80 A
Suitable for
Other
Round conductor connection
Rated operational current
80 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.