Download document () of 20

266133
Model code: LS-XS

Eaton Moeller® series LS Spring-rod actuator

List price €16.61

General Specifications

Product Name
Eaton Moeller® series LS Spring-rod actuator
Catalog Number
266133
EAN
4015082661335
Product Length/Depth
25 mm
Product Height
120 mm
Product Width
25 mm
Product Weight
0.016 kg
Compliances
CE Marked
Certifications
IEC 60947-5
EN 60947-5
UL 508
CSA Std. C22.2 No. 14
CSA Class No.: 3211-03
CSA File No.: 012528
CSA-C22.2 No. 14
CE
UL
UL File No.: E29184
CSA
IEC/EN 60947-5
UL Category Control No.: NKCR
Catalog Notes
Up to -25 °C in conjunction with LS-S…-CC basic device
Model Code
LS-XS

Export product specification