Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, handle red, size 2
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
266633
|
EAN |
4015082666330
|
Product Length/Depth |
190 mm
|
Product Height |
110 mm
|
Product Width |
110 mm
|
Product Weight |
0.948 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
UL489
UL (File No. E140305) IEC60947 CSA (Class No. 1437-01) CSA (File No. 22086) UL (Category Control Number DIHS) CE marking CSA certified UL listed CSA-C22.2 No. 5-09 |
Model Code |
NZM2-XHBR
|
Used with |
NZM2(-4)
N(S)2(-4) PN2(-4) |
Features |
With red door coupling rotary handle for use of switch as emergency switching off device to IEC/EN 60204-1, VDE 0113 part 1
Lockable |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Red
|
Fitted with: |
Door coupling rotary handle with rotary drive
NZM...-XV4 extension shaft Black and yellow lightning symbol External warning plate/marking plate in German/English Extension shaft Padlock |
Frame |
NZM2
|
Suitable for |
Switch disconnector
Power circuit breaker Emergency stop |
Cover/door type |
Door interlock can only be switched ON when the door is closed
Door interlock not defeated in the locked OFF position. Door interlock can be modified such that it can be defeated from the outside using a screwdriver After the door interlock is activated, must not be opened while on ON or TRIP. Must only be opened on OFF Door interlock on OFF with max. 3 padlocks |
Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
With door interlock Lockable on the switch in the 0 position |
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |