Download document () of 20

266712
Model code: NZM3-4-XAVS

Eaton Moeller series NZM - Molded Case Circuit Breaker. Socket base, 4p, 630A

List price €1,712.05

General Specifications

Product Name
Eaton Moeller series NZM plug-in unit
Catalog Number
266712
EAN
4015082667122
Product Length/Depth
226 mm
Product Height
342 mm
Product Width
272 mm
Product Weight
13 kg
Compliances
IEC
RoHS conform
Certifications
IEC/EN 60947
Model Code
NZM3-4-XAVS

Product specifications

Features
Version as built-in device
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3
Mounting Method
Withdrawable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
83.35 W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Nominal current
610 A
Protection against direct contact
Finger and back-of-hand proof to VDE 0106 part 100
Terminal equipment included
Screw connection
Isolation
500 V AC (between auxiliary contacts and main contacts)
300 V AC (between the auxiliary contacts)
Degree of protection
IP2X (in the area of the plug-in area)
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Mounting position
Vertical and 90° right/left
Number of poles
Four-pole
Type
Accessory Extension base for basic unit
Shock resistance
20 g (half-sinusoidal shock 20 ms)

Export product specification