Download document () of 20
To be discontinued

267411
Model code: XIOC-32DI

Eaton XIOC Digital input card for XC100/200, 24 V DC, 32DI

General Specifications

Product Name
Eaton XIOC Accessory Input card
Catalog Number
267411
EAN
4015082674113
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.155 kg
Certifications
UL508
CSA
CSA File No.: 012528
EN 50178
CE
UL
CSA Class No.: 2252-01
IEC/EN 61131-2
UL File No.: E135462
CSA-C22.2 No. 0-M
CSA-C22.2 No. 142-M
UL Category Control No.: NRAQ
Model Code
XIOC-32DI

Features & Functions

Electric connection type
Plug-in connection

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
100 mA, with fitted modulee
Degree of protection
IP20
Number of channels
32, Input
Overvoltage category
II
Pollution degree
2
Protection
Protection class: 1
Repetition rate
1 s
Residual ripple
≤ 5 %
Switching level
≤ 5 V DC, OFF, Voltage level to IEC 61131-2, limit value type 1, Inputs
≥ 15 V DC, ON, Voltage level to IEC 61131-2, limit value type 1, Inputs
Type
Digital module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Voltage type
DC

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • XIOC-TERM32 (connector and cable)

Electrical rating

Power loss
Max. 3.8 W
Rated operational voltage
24 (12) V DC
Short-circuit protection
Yes, Outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Communication

LED indicator
Status indication: 16 Green LED (switchable: 0 - 15, 16 - 31)

Input/Output

Delay time
≤ 5 ms (normally 4 ms), Debounce ON
≤ 5 ms typ., Digital inputs 24 V DC, Delay time from 0 to 1, Debounce ON
Input
Voltage (DC)
32 Inputs (24 V DC)
Input current
4.3 mA
Input current at signal 1
4.3 mA
Input impedance
5.6 kΩ
Input voltage
24 V DC (modules)
Number of inputs (digital)
32
Number of outputs (digital)
0
Output current
0 A

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Digital inputs: Opto-isolated

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification