Download document () of 20

269517
Model code: AING8

Eaton Moeller® series AING Power supply unit, 1p, 192VA, prim 230VAC, sec. 24VAC, 24 V DC, 10 V DC

List price €421.83

General Specifications

Product Name
Eaton Moeller® series AING Power supply unit
Catalog Number
269517
EAN
4015082695170
Product Length/Depth
90 mm
Product Height
155 mm
Product Width
110 mm
Product Weight
3.9 kg
Certifications
Safety transformer to IEC/EN 61558-2-2/2-6
VDE 0113
VDE 0570 Part 2-2/2-6 (safety transformer)
IEC/EN 60204-1
Catalog Notes
Non-standard voltages on request
Model Code
AING8

Product specifications

Features
Fully Vacuum-impregnated
Separate windings
Reinforced insulation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Degree of Protection
IP20
Output voltage at DC - min
24 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated power
0.192 VA
Static heat dissipation, non-current-dependent Pvs
50 W
Product category
Universal power supply unit AING
Duty factor
100 %
Power output
192 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at AC - max
0.83 A
Input current at DC - max
0 A
Input voltage at AC 50 Hz - max
230 V
Input voltage at AC 50 Hz - min
230 V
Input voltage at AC 60 Hz - max
230 V
Input voltage at AC 60 Hz - min
230 V
Input voltage at DC - max
0 V
Input voltage at DC - min
0 V
Insulation class
B
Suitable for
Safety functions
Primary tapping
± 5 %
Connection type
Terminations
Output current at AC, 50 Hz - max
8 A
Output current at AC, 60 Hz - max
8 A
Output current at DC - max
3 A
Output voltage at AC 50 Hz - max
24 V
Output voltage at AC 50 Hz - min
24 V
Output voltage at AC 60 Hz - max
24 V
Output voltage at AC 60 Hz - min
24 V
Output voltage at DC - max
24 V

Export product specification